(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Tightening Binding Belt, SHIMESHIME 60 Set / SHIMESHIME 80 Set

Hand Tightening Binding Belt, SHIMESHIME 60 Set / SHIMESHIME 80 Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GJ60BT-75N

  • Product Type
    Binding Machine Options
  • Other
    Option
  • Length(m)
    75
  • Fracture Strength(kgf)
    40
  • Color
    White
  • Material
    Belt/Clip: 66 Nylon
  • Applicable Temperature Range(°C)
    -20 – 80
  • Belt width(mm)
    6
  • Trusco Code
    213-0050
  • Compatible Clip
    GJ60CB-400N
  • Mass(g)
    650
  • Amount Of Content
    1 Roll
Part Number
GJ60BT-75N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,106.16

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Binding Machine Options
  • Other
    Option
  • Length(m)
    75
  • Fracture Strength(kgf)
    40
  • Color
    White
  • Material
    Belt/Clip: 66 Nylon
  • Applicable Temperature Range(°C)
    -20 – 80
  • Belt width(mm)
    6
  • Trusco Code
    213-0050
  • Compatible Clip
    GJ60CB-400N
  • Mass(g)
    650
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Can tie free sizes, easy to tie because of long belt.
· 66 nylon resin facilitates easy binding.
· Total weight of about 1 kg, so it is easy to carry.
[Applications]
· Packing and crating.
· For bundling heavy cables (fixing racks).
· For binding (bundling/burying) during civil engineering work and at construction sites.
· Bundling pipes and fixing sheets into place.

Specifications of GJ60BT-75N

  • Product Type
    Binding Machine Options
  • Other
    Option
  • Length(m)
    75
  • Fracture Strength(kgf)
    40
  • Color
    White
  • Material
    Belt/Clip: 66 Nylon
  • Applicable Temperature Range(°C)
    -20 – 80
  • Belt width(mm)
    6
  • Trusco Code
    213-0050
  • Compatible Clip
    GJ60CB-400N
  • Mass(g)
    650
  • Amount Of Content
    1 Roll
Part Number
GJ60BT-75N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,106.16

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can be bound as free size, and since the belt is long, binding can be done easily.

Usage

●Packing, packaging.

Specification

●Color:White
●Applicable Temperature Range: -20 to 80°C

Materials

●Belt/Clip: Nylon66

Warning

●Pliers is necessary to cut the belt.
X
whatsapp-qr whatsapp-icon