- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Packer and Binder Shimeshime 60 Set
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Product Type |
Other |
Details Type |
Fracture Strength (kgf) |
Material |
Trusco Code |
Application |
Features |
Set Content |
Compatible Belt |
Mass (g) |
Amount Of Content |
|
₹ 921.71
|
1 Pack(s)
|
100 Pieces Per Package
|
|
6 Day(s) or more
|
Binding Machine Options |
Option |
Spare clip |
- |
Nylon 66 |
301-1674 |
- |
- |
- |
GJ60BT-75N |
89 |
1 Box (100 pcs) |
|
₹ 5,244.04
|
1 Piece(s)
|
-
|
|
7 Day(s) or more
|
Other |
- |
Set |
40 |
Body: ABS resin, Belt, clip: 66 nylon |
301-1666 |
Package and cardboard packaging. Pipe bundling, securing insulation and ducts. |
Has a pull and tighten lever enabling strong bundling. Does not generate chips or dust after cutting. |
Main Body, Belt 6 mm x 50 m Roll, Clips: 100 pcs |
- |
705 |
1 Set (Main Unit, Belt 6 mm x 50 m, Clip: 100 pcs) |
Basic Specifications
-
- Belt width(mm)
- 6
-
- Replacement Belt
- GJ60BT-75N (Sold Separately)
-
- Color
- White
-
- Applicable Temperature Range(°C)
- -20 – 80
Product Description
[Features]
· Has a pull and tighten lever enabling strong bundling.
· Does not generate chips or waste (debris) after cutting.
· A handy type that does not require electricity and is convenient to carry.
[Applications]
· For packaging small packages and cardboard boxes.
· For binding pipes and fixing heat insulation and ducts.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Product Type |
Other |
Details Type |
Fracture Strength (kgf) |
Material |
Trusco Code |
Application |
Features |
Set Content |
Compatible Belt |
Mass (g) |
Amount Of Content |
|
₹ 921.71
|
1 Pack(s)
|
100 Pieces Per Package
|
|
6 Day(s) or more
|
Binding Machine Options |
Option |
Spare clip |
- |
Nylon 66 |
301-1674 |
- |
- |
- |
GJ60BT-75N |
89 |
1 Box (100 pcs) |
|
₹ 5,244.04
|
1 Piece(s)
|
-
|
|
7 Day(s) or more
|
Other |
- |
Set |
40 |
Body: ABS resin, Belt, clip: 66 nylon |
301-1666 |
Package and cardboard packaging. Pipe bundling, securing insulation and ducts. |
Has a pull and tighten lever enabling strong bundling. Does not generate chips or dust after cutting. |
Main Body, Belt 6 mm x 50 m Roll, Clips: 100 pcs |
- |
705 |
1 Set (Main Unit, Belt 6 mm x 50 m, Clip: 100 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●It can be bound with free size, and no garbage will occur after binding. (it is not necessary to cut with pliers etc.)
●With a tightening lever, strong bonds became possible.
●Even after cutting, no chips are produced, and no waste(dust) will come out.Usage
●Packing of parcels and corrugated cardboards.
●Bundling of pipes, fixing heat insulation and ducts.Specification
●Color:White
●Set Contents:Main Body, Belt 6mm x 50m roll, Clip 100 Pieces
●Break Strength(kgf):40
●SPQ(set):12
●Belts Width: 6mm
●Break Strength: 40kgf(not guaranteed value)
●Applicable Temperature Range: -20 to 80°C
●Replacement for Belts: GJ60BT-75N(sold separately)Materials
●Main Body: ABS Resin
●Belt/Clip: Nylon66
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy