(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simplified Carton-Making and Sealing Machine, With Casters

Simplified Carton-Making and Sealing Machine, With Casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AS-323-S

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.18
  • Minimum Package Width (mm)
    160
  • Minimum Package Height (mm)
    100
  • Maximum Package Width (mm)
    450
  • Maximum Package Height (mm)
    620
  • Body Dimensions / Width(mm)
    870
  • Body Dimensions / Depth(mm)
    1910
  • Body Dimensions / Height(mm)
    1385
  • Tape width(mm)
    38~50
  • Trusco Code
    327-7291
  • Power(V)
    Single-phase 100
  • Process capacity
    15 to 20 Cases/Minute
  • Features
    This single unit is capable of performing work starting from making of a cardboard box to sealing of it.
  • Mass(g)
    180000
  • Amount Of Content
    1 unit
Part Number
AS-323-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 701,758.04

1 Piece(s) 13 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Perform various tasks from cardboard box preparation to sealing with one device.
· Adjusting the width of the upper side belt and the height of the taping head (top only) is easy by working the handle.
· Easily create cardboard cases while saving on costs and saving space.
· Both the inner flap and outer flap fold automatically, further improving workability (the rear side of the inner flap must be folded by hand).
· Ideal if you deal with small quantities and multiple varieties.
· With casters for ease of movement within the work area.

Specifications of AS-323-S

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.18
  • Minimum Package Width (mm)
    160
  • Minimum Package Height (mm)
    100
  • Maximum Package Width (mm)
    450
  • Maximum Package Height (mm)
    620
  • Body Dimensions / Width(mm)
    870
  • Body Dimensions / Depth(mm)
    1910
  • Body Dimensions / Height(mm)
    1385
  • Tape width(mm)
    38~50
  • Trusco Code
    327-7291
  • Power(V)
    Single-phase 100
  • Process capacity
    15 to 20 Cases/Minute
  • Features
    This single unit is capable of performing work starting from making of a cardboard box to sealing of it.
  • Mass(g)
    180000
  • Amount Of Content
    1 unit
Part Number
AS-323-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 701,758.04

1 Piece(s) 13 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list