(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Poly-Sealer P-200/P-300/PC-200/PC-300

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 19,205.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    Welding/fusion cutting possible
  • Maximum sealing thickness(mm)
    0.2
  • Sealing width(mm)
    2
  • Power Supply(V)
    100
  • Accessory
    Heater (3), Fusing Heater (2), fluoropolymer (3), Glass Tape (2)
  • Amount Of Content
    1 unit

Product Description

Welding/Fusing Type Tabletop Sealer
[Features]
· Includes function that signals seal completion with lamp and electronic sound notification.
· Fusion sealing is possible by replacing the heater wire.
· Sealing is easily completed just by lightly pressing the lever.