(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caulking Spatula

Caulking Spatula

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 387.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-601
TS-602
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 387.64

2 Piece(s) 5 Day(s) or more 9 226 96 402-3218 51 1 pc.

₹ 436.62

2 Piece(s) 6 Day(s) or more 12 250 120 402-3226 53 1 pc.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Material (blade)
    Stainless Steel
  • Details Type
    Straight Type
  • Blade thickness(mm)
    1
  • Blade material
    Stainless steel for cutlery (SUS420J2)
  • Grip Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The metal part is made of hardened stainless steel and has excellent elasticity. The surface has undergone a fluorine resin coating process that does not allow paint or glue to adhere.
[Applications]
· Caulking of walls, tiles, etc.

Part Number
TS-601
TS-602
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 387.64

2 Piece(s) 5 Day(s) or more 9 226 96 402-3218 51 1 pc.

₹ 436.62

2 Piece(s) 6 Day(s) or more 12 250 120 402-3226 53 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Metal parts are made of stainless steel finish, excellent in elasticity, and the surface treated with fluorine resin coating which is hard to apply paint adhesives and the like.

Specification

●SPQ(piece):5
●Without blade processing

Materials

●Blade: Stainless Steel Blade(equivalent to SUS420J2)
●Grip: Polypropylene(PP)

Warning

●Use with a hammer is strictly prohibited.
●SUS420J2 is magnetic.