(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spatula with resin handle

Spatula with resin handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 478.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-201
TS-202
TS-204
TS-205
TS-206
TS-207
TS-208
TS-210
TS-211
TS-212
TS-213
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Blade thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 568.49

2 Piece(s) 5 Day(s) or more 36 Spatula (Scraper Type) 198 86 1.8 302-2706 90 1 pc.

₹ 595.84

2 Piece(s) 6 Day(s) or more 42 Spatula (Scraper Type) 198 86 1.8 302-2714 95 1 pc.

₹ 597.73

2 Piece(s) 6 Day(s) or more 60 Spatula (Y Type Straight Blade) 205 92 1.8 302-2668 100 1 pc.

₹ 630.00

2 Piece(s) 6 Day(s) or more 76 Scraper (Fan-type Straight Blade) 240 127 1 302-2731 91 1 pc.

₹ 684.00

2 Piece(s) 6 Day(s) or more 100 Scraper (Fan-type Straight Blade) 240 127 1 302-2749 98 1 pc.

₹ 512.16

2 Piece(s) 7 Day(s) or more 32 Spatula 262 150 1 302-2757 65 1 pc.

₹ 478.15

2 Piece(s) 6 Day(s) or more 24 Spatula 212 100 1 302-2765 53 1 pc.

₹ 509.67

2 Piece(s) 6 Day(s) or more 25 Scraper 240 128 1 302-2820 62 1 pc.

₹ 588.80

2 Piece(s) 5 Day(s) or more 50 Scraper 238 127 1 302-2838 80 1 pc.

₹ 531.00

2 Piece(s) 6 Day(s) or more 45 Spatula (Scraper Type) 198 86 1.8 302-2722 100 1 pc.

₹ 672.75

4 Piece(s) 5 Day(s) or more 65 Spatula (Roller Type) 201 88 1.8 302-2862 93 1 pc.

Basic Specifications

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Stainless Steel
  • Specifications
    Push Through Type
  • Blade material
    Stainless steel for cutlery (SUS420J2)
  • Grip Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

A through spatula that can be used for a wide range of applications.
[Features]
· Checkering is applied to a crack-resistant PP resin handle for slip prevention.
· Handle is a through-type that has metal all the way to the tips so it can be used with peace of mind.
· The blade part is made of stainless steel (SUS420J2) and is sturdy and strong against rust. Realizes high strength with heat treatment.
· Artisan-crafted authentic blades (201, 202, 203, 204, 212, 213, 214) make it possible to remove rust and dirt with little force.
[Applications]
· It can be used for peeling paint, removing rust from metals, removing stubborn dirt and sticky objects from hard floors, applying putty, etc.
· It can be used for agitating and mixing paints, and for applying adhesives on a wide surface.

Part Number
TS-201
TS-202
TS-204
TS-205
TS-206
TS-207
TS-208
TS-210
TS-211
TS-212
TS-213
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Blade thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 568.49

2 Piece(s) 5 Day(s) or more 36 Spatula (Scraper Type) 198 86 1.8 302-2706 90 1 pc.

₹ 595.84

2 Piece(s) 6 Day(s) or more 42 Spatula (Scraper Type) 198 86 1.8 302-2714 95 1 pc.

₹ 597.73

2 Piece(s) 6 Day(s) or more 60 Spatula (Y Type Straight Blade) 205 92 1.8 302-2668 100 1 pc.

₹ 630.00

2 Piece(s) 6 Day(s) or more 76 Scraper (Fan-type Straight Blade) 240 127 1 302-2731 91 1 pc.

₹ 684.00

2 Piece(s) 6 Day(s) or more 100 Scraper (Fan-type Straight Blade) 240 127 1 302-2749 98 1 pc.

₹ 512.16

2 Piece(s) 7 Day(s) or more 32 Spatula 262 150 1 302-2757 65 1 pc.

₹ 478.15

2 Piece(s) 6 Day(s) or more 24 Spatula 212 100 1 302-2765 53 1 pc.

₹ 509.67

2 Piece(s) 6 Day(s) or more 25 Scraper 240 128 1 302-2820 62 1 pc.

₹ 588.80

2 Piece(s) 5 Day(s) or more 50 Scraper 238 127 1 302-2838 80 1 pc.

₹ 531.00

2 Piece(s) 6 Day(s) or more 45 Spatula (Scraper Type) 198 86 1.8 302-2722 100 1 pc.

₹ 672.75

4 Piece(s) 5 Day(s) or more 65 Spatula (Roller Type) 201 88 1.8 302-2862 93 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-slip chequering processing is done on the PP plastic handle which is resistant against chipping and cracking.

Specification

●SPQ(piece):5
●Feed Through Type

Materials

●Blade: Stainless Steel Blade(SUS420J2)
●Grip: Polypropylene(PP)

Warning

●Use with a hammer is strictly prohibited.
●SUS420J2 is magnetic.