• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Teflon Putty

Teflon Putty

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Teflon processing means that putty doesn't adhere well, so care is easy.
· Polished so that it becomes progressively thinner from the base to the edge.
[Applications]
· Spatula for applying putty.

Basic Specifications

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 150
  • 180
  • 210
  • 240
  • Clear
Trusco Code

Refine by

  • 252-0672
  • 252-0664
  • 252-0656
  • 252-0648
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
252-0648
6 Day(s) or more
-

Part Number : NO2115
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    150
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0648
  • Use
    Putty spatula for ground.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.3
  • Mass(g)
    75
1 pc.
180
252-0656
6 Day(s) or more
-

Part Number : NO2116
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    180
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0656
  • Use
    Putty spatula for ground.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.3
  • Mass(g)
    85
1 pc.
210
252-0664
6 Day(s) or more
-

Part Number : NO2117
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    210
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0664
  • Use
    Putty spatula for ground.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.3
  • Mass(g)
    100
1 pc.
240
252-0672
6 Day(s) or more
-

Part Number : NO2118
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Putty Spatula
  • Material (Blade)
    Steel
  • Blade Width(mm)
    240
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Trusco Code
    252-0672
  • Use
    Putty spatula for ground.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.3
  • Mass(g)
    110

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)