(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Don Hawk Cutoff Wheel

Don Hawk Cutoff Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      790₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The moderate thickness makes it firm and helps produce a beautiful cut surface.

[Features]
· The product is the type with rough surface on the grindstone side.
· This is a cutoff grindstone with superior cut and durability.

 
Part Number
1000C02011
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 790.24

25 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel Abrasive material A
Particle Size(#) 36 Hardness P Outer Diameter(mm) 305
Blade thickness(mm) 3 Internal Diameter(mm) 25.4 Max. Rotational Speed(rpm) 4510
Maximum operating rotation speed(m/s) 72 Packaging Quantity(sheet) 25 Binding Agent B
Tool Used For Cutting Machine Application For cutting general steel materials (pipe, angle, channel, section steel, etc.) Reinforced type 1 Sheet Reinforced
Features 1 This is a type that is smooth on the grindstone side. The material is firm even when the thickness is slim and delivers beautiful cut sections. Mass(g) 460

Please check the type/dimensions/specifications of the part 1000C02011 in the Don Hawk Cutoff Wheel series.

X
whatsapp-qr whatsapp-icon