(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cleaning Needle 7-Piece Set

Cleaning Needle 7-Piece Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Used for nozzle hole cleaning.

Features

●Used to clean the nozzle hole.

Specification

●Total Length(mm):110
●SPQ(set):200
●Size: 0.5/ 0.6/0.7/0.8/ 1.0 /1.2 /1.4mm x 1 each
Part Number
TWP-SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 450.40

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Gas Welding Machine Accessories Overall Length(mm) 110 Trusco Code 256-2171
Features 1 Used for nozzle hole cleaning. Mass 8 g/set Specifications Size: 0.5/0.6/0.7/0.8/1.0/1.2/1.4 mm x 1 pc Each

Please check the type/dimensions/specifications of the part TWP-SB in the Cleaning Needle 7-Piece Set series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language