(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Gas Welding Machine Accessories | Overall Length(mm) | 130 |
---|---|---|---|
Trusco Code | 256-2154 | Mass(g) | 175 |
Features 1 | Handle for opening and closing acetylene and oxygen cylinders. | Specifications | For Acetylene 10.2 mm Square For Oxygen 8.2 mm Square |
Caution
Loading...
Product Type | Gas Welding Machine Accessories | Overall Length(mm) | 130 |
---|---|---|---|
Trusco Code | 256-2154 | Mass(g) | 175 |
Features 1 | Handle for opening and closing acetylene and oxygen cylinders. | Specifications | For Acetylene 10.2 mm Square For Oxygen 8.2 mm Square |
Loading...
Product Type | Gas Welding Machine Accessories | Overall Length(mm) | 130 |
---|---|---|---|
Trusco Code | 256-2154 | Mass(g) | 175 |
Features 1 | Handle for opening and closing acetylene and oxygen cylinders. | Specifications | For Acetylene 10.2 mm Square For Oxygen 8.2 mm Square |
[Features]
· Handle for opening and closing acetylene and oxygen cylinders.
Loading...
Product Type | Gas Welding Machine Accessories | Overall Length(mm) | 130 |
---|---|---|---|
Trusco Code | 256-2154 | Mass(g) | 175 |
Features 1 | Handle for opening and closing acetylene and oxygen cylinders. | Specifications | For Acetylene 10.2 mm Square For Oxygen 8.2 mm Square |
Caution
Loading...
Loading...
Loading...
Product Type | Gas Welding Machine Accessories | Overall Length(mm) | 130 |
---|---|---|---|
Trusco Code | 256-2154 | Mass(g) | 175 |
Features 1 | Handle for opening and closing acetylene and oxygen cylinders. | Specifications | For Acetylene 10.2 mm Square For Oxygen 8.2 mm Square |
Part Number |
---|
TWP-KH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 741.93 | 10 Piece(s) | Available | 5 Day(s) or more |
Part Number |
---|
Product Type | Gas Welding Machine Accessories | Overall Length(mm) | 130 | Trusco Code | 256-2154 |
---|---|---|---|---|---|
Mass(g) | 175 | Features 1 | Handle for opening and closing acetylene and oxygen cylinders. | Specifications | For Acetylene 10.2 mm Square For Oxygen 8.2 mm Square |
Please check the type/dimensions/specifications of the part TWP-KH in the Dual Purpose Opener/Sealer series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy