(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Gas Cutter | Model | Mid-size |
---|---|---|---|
Cutting Performance(mm) | 3–7 | Applicable Cutting Machine | 12MT |
Trusco Code | 354-7515 | Mass(g) | 65 |
Features 1 | All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision. | Features 2 | It is a New JIS Standard Compliant Product. |
Use | For cutting thin plate to thick plate with acetylene | - | - |
Caution
Loading...
Product Type | Gas Cutter | Model | Mid-size |
---|---|---|---|
Cutting Performance(mm) | 3–7 | Applicable Cutting Machine | 12MT |
Trusco Code | 354-7515 | Mass(g) | 65 |
Features 1 | All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision. | Features 2 | It is a New JIS Standard Compliant Product. |
Use | For cutting thin plate to thick plate with acetylene | - | - |
Loading...
Product Type | Gas Cutter | Model | Mid-size |
---|---|---|---|
Cutting Performance(mm) | 3–7 | Applicable Cutting Machine | 12MT |
Trusco Code | 354-7515 | Mass(g) | 65 |
Features 1 | All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision. | Features 2 | It is a New JIS Standard Compliant Product. |
Use | For cutting thin plate to thick plate with acetylene | - | - |
[Features]
· All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision.
· It is a New JIS Standard Compliant Product.
[Applications]
· For cutting of acetylene materials ranging from thin to thick plates.
Loading...
Product Type | Gas Cutter | Model | Mid-size |
---|---|---|---|
Cutting Performance(mm) | 3–7 | Applicable Cutting Machine | 12MT |
Trusco Code | 354-7515 | Mass(g) | 65 |
Features 1 | All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision. | Features 2 | It is a New JIS Standard Compliant Product. |
Use | For cutting thin plate to thick plate with acetylene | - | - |
Caution
Loading...
Loading...
Loading...
Product Type | Gas Cutter | Model | Mid-size |
---|---|---|---|
Cutting Performance(mm) | 3–7 | Applicable Cutting Machine | 12MT |
Trusco Code | 354-7515 | Mass(g) | 65 |
Features 1 | All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision. | Features 2 | It is a New JIS Standard Compliant Product. |
Use | For cutting thin plate to thick plate with acetylene | - | - |
Product Type | Gas Cutter | Model | Mid-size | Cutting Performance(mm) | 3–7 |
---|---|---|---|---|---|
Applicable Cutting Machine | 12MT | Trusco Code | 354-7515 | Mass(g) | 65 |
Features 1 | All products have been shipped after completing an ignition test, so the quality is stable/long-lasting, and will retain its cutting precision. | Features 2 | It is a New JIS Standard Compliant Product. | Use | For cutting thin plate to thick plate with acetylene |
Please check the type/dimensions/specifications of the part MTT-1 in the Medium Sized Cutting Machine Crater series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy