(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NC-S Series Non-Ferrous Metals【25-50 Pieces Per Package】

NC-S Series Non-Ferrous Metals
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,087₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

GC-CUT suitable for cutting nonmetals. For titanium, tungsten, molybdenum, glass, etc.

[Features]
· Precision cutting wheel.
· The DISCO resinoid grindstone and rubber wheel manage the three grinding elements (abrasive grain / binding material / pore size) for abundant elasticity and toughness, boasting a high thickness accuracy and exhibiting a demonstrably superior cutting power.
· In addition to general and high-precision cutting grindstones that meet the demands of various customers, we also develop an affordable standard series that is standardized to specifications that are particularly high in demand, along with an ultra-thin cutting grindstone that is as thin as paper and that cuts like a diamond and features a 0.03 mm thickness and ±0.002 mm tolerance.

Part Number
GC-CUT-150-0.5-25.4
GC-CUT-205-0.8-25.4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of pieces per pack
(Sheets)

₹ 19,282.71

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 1500.550

₹ 14,086.62

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more 2050.825
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of pieces per pack
(Sheets)

Loading...

  1. 1

Basic Information

Work Material Cast Iron / Copper Material / Non-metal Abrasive GC Hardness N
Inner Diameter(mm) 25.4 Type GC-CUT Degree of bonding N
Maximum Operating Rotational Speed(rpm) 3400 Use Non-ferrous metal Compatible Material Titanium, Tungsten, Glass Each Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list