(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Trusco Code | 392-9442 | Mass(g) | 180 |
---|---|---|---|
90-degree Direction(mm) | 210 | 45-degree Direction(mm) | 290 |
Material Properties | Acrylic Material | Specifications | Dedicated ruler for use when cutting with a chip saw. |
Use | Circular Saw Ruler. | - | - |
Caution
Loading...
Trusco Code | 392-9442 | Mass(g) | 180 |
---|---|---|---|
90-degree Direction(mm) | 210 | 45-degree Direction(mm) | 290 |
Material Properties | Acrylic Material | Specifications | Dedicated ruler for use when cutting with a chip saw. |
Use | Circular Saw Ruler. | - | - |
Loading...
Trusco Code | 392-9442 | Mass(g) | 180 |
---|---|---|---|
90-degree Direction(mm) | 210 | 45-degree Direction(mm) | 290 |
Material Properties | Acrylic Material | Specifications | Dedicated ruler for use when cutting with a chip saw. |
Use | Circular Saw Ruler. | - | - |
Accurate 90° and 45° protractor eliminates any concern over angle alignment.
Loading...
Trusco Code | 392-9442 | Mass(g) | 180 |
---|---|---|---|
90-degree Direction(mm) | 210 | 45-degree Direction(mm) | 290 |
Material Properties | Acrylic Material | Specifications | Dedicated ruler for use when cutting with a chip saw. |
Use | Circular Saw Ruler. | - | - |
Caution
Loading...
Loading...
Loading...
Trusco Code | 392-9442 | Mass(g) | 180 |
---|---|---|---|
90-degree Direction(mm) | 210 | 45-degree Direction(mm) | 290 |
Material Properties | Acrylic Material | Specifications | Dedicated ruler for use when cutting with a chip saw. |
Use | Circular Saw Ruler. | - | - |
Trusco Code | 392-9442 | Mass(g) | 180 | 90-degree Direction(mm) | 210 |
---|---|---|---|---|---|
45-degree Direction(mm) | 290 | Material Properties | Acrylic Material | Specifications | Dedicated ruler for use when cutting with a chip saw. |
Use | Circular Saw Ruler. |
Please check the type/dimensions/specifications of the part KJ-M in the German Best Max Triangle Ruler series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy