(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chip Saw "Dunk" (Iron / Stainless Steel Dual Use)

Chip Saw "Dunk" (Iron / Stainless Steel Dual Use)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can cut longer by using a cermet insert with excellent wear resistance.

 
Part Number
TD-216
TD-305
TD-355
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)

₹ 8,489.93

1 Piece(s) 6 Day(s) or more 2162.2505000337-1409618

₹ 13,778.45

1 Piece(s) 6 Day(s) or more 3052701600337-14251168

₹ 16,570.76

1 Piece(s) 6 Day(s) or more 3552.2841600337-14331705

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel Chip Cermet Cutting Performance (Iron and steel)(mm) 10
Cutting Performance (Stainless)(mm) 6 Hole Diameter(mm) 25.4 Material Properties (Base metal) Tool Steel
Use For cutting general soft steel, angle, reinforcing rods, channel steel, hanger rails, VLP pipes, various pipes, PVC pipe, stainless steel, etc.
X
whatsapp-qr whatsapp-icon