(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw (for Aluminum Only)

Circular Saw (for Aluminum Only)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,658₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Ideal for cutting thin aluminum, copper and other non-metal materials.
[Applications]
· Aluminum sash, aluminum siding, molded aluminum materials, and aluminum plates.

Circular Saw (for Aluminum Only)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,658₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
GA-100E
GA-110E
GA-160E
GA-180E
GA-190E
GA-210-80
GA-216-80
GA-216-100
GA-255-80
GA-255-100
GA-255-120
GA-260-80
GA-305-100
GA-305-120
GA-355-100
GA-355-120
GA-380-100
GA-380-120
GA-405-120
GA-455-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

₹ 4,657.65

1 Piece(s) 5 Day(s) or more 31001.6361.22013000279-120090Tool Steel

₹ 5,049.64

1 Piece(s) 5 Day(s) or more 31101.6361.22013000279-1218100Tool Steel

₹ 5,822.45

1 Piece(s) 5 Day(s) or more 31602501.6206000279-1226220Tool Steel

₹ 6,202.85

1 Piece(s) 5 Day(s) or more 31802541.6205500279-1234250Tool Steel

₹ 6,296.18

1 Piece(s) 5 Day(s) or more 31902601.6205500---

₹ 9,744.49

1 Piece(s) 5 Day(s) or more -2102.2801.725.45000---

₹ 9,630.36

1 Piece(s) 5 Day(s) or more 52162.2801.725.45000279-1242450Tool Steel

₹ 11,055.93

1 Piece(s) 5 Day(s) or more 52162.21001.725.45000279-1251550Tool Steel

₹ 10,695.98

1 Piece(s) 5 Day(s) or more -2552.4801.925.44000---

₹ 12,529.96

1 Piece(s) 5 Day(s) or more -2552.41001.925.44000---

₹ 14,852.65

1 Piece(s) 5 Day(s) or more -2552.41201.925.44000---

₹ 10,816.05

1 Piece(s) 5 Day(s) or more -2602.4801.925.44000---

₹ 13,541.49

1 Piece(s) 5 Day(s) or more 53052.81002.225.44000279-12691600Tool Steel

₹ 14,961.95

1 Piece(s) 5 Day(s) or more -3052.81202.225.44000---

₹ 17,503.89

1 Piece(s) 5 Day(s) or more -3552.81002.225.43500---

₹ 18,745.44

1 Piece(s) 5 Day(s) or more -3552.81202.225.43500---

₹ 18,682.84

1 Piece(s) 5 Day(s) or more -3802.81002.225.43500---

₹ 20,125.36

1 Piece(s) 5 Day(s) or more -3802.81202.225.43500---

₹ 23,264.65

1 Piece(s) 5 Day(s) or more 540531202.425.43500279-12772900Tool Steel

₹ 28,072.73

1 Piece(s) 5 Day(s) or more -45531202.425.43500---
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

Loading...

  1. 1

Basic Information

Work Material Aluminum Chip Carbide Blade Designation BC
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language