(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw, Universal Blade

Circular Saw, Universal Blade

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The white fluorine resin coating suppresses the adhesion of tar, rust, and adhesives.

[Features]
· As it can cut various materials, it is convenient for dismantling and remodeling.
· Suppresses noise, and white fluorine coating suppresses adhesion of tars, rust and adhesive

 
Part Number
ARB-100
ARB-125
ARB-135
ARB-165
ARB-190
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Material Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Blade Designation Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal) Use

₹ 2,227.11

1 Piece(s) 5 Day(s) or more -1001.232--13000409-607070Tool SteelFor remodeling, facility industry, exterior construction, sheet metal industry, etc.

₹ 2,842.62

1 Piece(s) 5 Day(s) or more -1251.540--9600409-608890Tool SteelFor remodeling, facility industry, exterior construction, sheet metal industry, etc.

₹ 2,732.47

1 Piece(s) 6 Day(s) or more Wood1351.4481CB6000---Wood (Wooden Construction Materials), Plastic (Resin), Aluminum (Non-Ferrous Metal), Iron (Metallic Construction Materials/Conventional Mild Steel)

₹ 2,608.04

1 Piece(s) 5 Day(s) or more -1651.556--6000409-6100220Tool SteelFor remodeling, facility industry, exterior construction, sheet metal industry, etc.

₹ 2,676.73

1 Piece(s) 5 Day(s) or more -1901.556--5500409-6118260Tool SteelFor remodeling, facility industry, exterior construction, sheet metal industry, etc.

Loading...

  1. 1

Basic Information

Chip Carbide Hole Diameter(mm) 20
X
whatsapp-qr whatsapp-icon