(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw "King of Iron" (for Iron/Stainless Steel) (Part Number)

Circular Saw "King of Iron" (for Iron/Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,988₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts a special chip developed in-house, which has a lifespan of 2 times that of conventional models.

[Features]
· Designed with a thin blade that stays sharp for minimum resistance during cutting.
· It cleanly cuts with fewer sparks and less dust generated while cutting
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.

 
Part Number
GLA-125G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Performance (Iron and steel)
(mm)
Cutting Performance (Stainless)
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)

₹ 6,981.04

1 Piece(s) 5 Day(s) or more 421251.2281209600354-5610140

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel Chip Cermet Blade Designation CB-n
Material Properties (Base metal) Tool Steel Use For the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

Please check the type/dimensions/specifications of the part GLA-125G in the Circular Saw "King of Iron" (for Iron/Stainless Steel) series.

Product variants

Part Number
GLA-100G
GLA-160G
GLA-180G
GLA-185G
GLA-205G
GLA-305K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Performance (Iron and steel)
(mm)
Cutting Performance (Stainless)
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)

₹ 4,988.25

1 Piece(s) 5 Day(s) or more 421001.22212013000354-5598100

₹ 7,502.35

1 Piece(s) 5 Day(s) or more 631601.4341.1206000354-5628270

₹ 9,679.91

1 Piece(s) 5 Day(s) or more 631801.4381.1205500354-5636340

₹ 9,415.82

1 Piece(s) 5 Day(s) or more 631851.4381.1205500379-3133350

₹ 10,805.42

1 Piece(s) 5 Day(s) or more 832051.4421.125.44500379-3141380

₹ 16,090.36

1 Piece(s) 5 Day(s) or more 1063052.2541.825.41700215-05311370
X
whatsapp-qr whatsapp-icon