(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Circular Saw Blade (for Both Steel and Stainless Steel) FM (Part Number)

Circular Saw Blade (for Both Steel and Stainless Steel) FM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,768₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It uses the new technology alloy "FineMetal" at the cutting edge.

[Features]
· For cutting thicker materials (C-type channel steel, angle steel, etc.).
· Excellent straightness and sharpness with high tooth count.
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.

 
Part Number
FM-205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Performance (Iron and steel)
(mm)
Cutting Performance (Stainless)
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Blade Designation Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

₹ 11,678.05

1 Piece(s) 5 Day(s) or more 832051.8421.4CB-n25.44500---

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel Chip Cermet

Please check the type/dimensions/specifications of the part FM-205 in the Circular Saw Blade (for Both Steel and Stainless Steel) FM series.

Product variants

Part Number
FM-125
FM-160
FM-180
FM-305
FM-355
FM-405KCM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Performance (Iron and steel)
(mm)
Cutting Performance (Stainless)
(mm)
Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Blade Designation Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)
Material Properties (Base metal)

₹ 7,092.20

1 Piece(s) 5 Day(s) or more 421251.6281.2CB-n209600215-0573150Tool Steel

₹ 8,335.22

1 Piece(s) 5 Day(s) or more 631601.8341.4CB-n206000215-0581280Tool Steel

₹ 9,562.73

1 Piece(s) 5 Day(s) or more 631801.8381.4CB-n205500215-0590310Tool Steel

₹ 19,232.47

1 Piece(s) 5 Day(s) or more 1063052.256-CBnM25.41700215-06031370Tool Steel

₹ 22,598.36

1 Piece(s) 5 Day(s) or more 1063552.466-CBnM25.41500215-06111960Tool Steel

₹ 39,727.75

1 Piece(s) 5 Day(s) or more 1464052.6802.2CBnM451100---