(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It uses the new technology alloy "FineMetal" at the cutting edge.
[Features]
· For cutting thicker materials (C-type channel steel, angle steel, etc.).
· Excellent straightness and sharpness with high tooth count.
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.
Part Number |
---|
FM-100 |
FM-110 |
FM-125 |
FM-160 |
FM-180 |
FM-205 |
FM-305 |
FM-355 |
FM-405KCM |
FM-405KM |
FM-405TA |
FM-415 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Performance (Iron and steel) (mm) | Cutting Performance (Stainless) (mm) | Outside Diameter (mm) | Blade Thickness (mm) | Number of Cutting Teeth (P) | Blade Thickness (mm) | Blade Designation | Hole Diameter (mm) | Maximum Operating Rotational Speed (rpm) | Trusco Code | Mass (g) | Material Properties (Base metal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,767.55 | 1 Piece(s) | 5 Day(s) or more | 4 | 2 | 100 | 1.6 | 22 | 1.2 | CB-n | 20 | 13000 | 215-0557 | 100 | Tool Steel | ||
₹ 5,877.38 | 1 Piece(s) | 5 Day(s) or more | 4 | 2 | 110 | 1.6 | 24 | 1.2 | CB-n | 20 | 13000 | 215-0565 | 120 | Tool Steel | ||
₹ 7,092.20 | 1 Piece(s) | 5 Day(s) or more | 4 | 2 | 125 | 1.6 | 28 | 1.2 | CB-n | 20 | 9600 | 215-0573 | 150 | Tool Steel | ||
₹ 8,335.22 | 1 Piece(s) | 5 Day(s) or more | 6 | 3 | 160 | 1.8 | 34 | 1.4 | CB-n | 20 | 6000 | 215-0581 | 280 | Tool Steel | ||
₹ 9,562.73 | 1 Piece(s) | 5 Day(s) or more | 6 | 3 | 180 | 1.8 | 38 | 1.4 | CB-n | 20 | 5500 | 215-0590 | 310 | Tool Steel | ||
₹ 11,678.05 | 1 Piece(s) | 5 Day(s) or more | 8 | 3 | 205 | 1.8 | 42 | 1.4 | CB-n | 25.4 | 4500 | - | - | - | ||
₹ 19,232.47 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 305 | 2.2 | 56 | - | CBnM | 25.4 | 1700 | 215-0603 | 1370 | Tool Steel | ||
₹ 22,598.36 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 355 | 2.4 | 66 | - | CBnM | 25.4 | 1500 | 215-0611 | 1960 | Tool Steel | ||
₹ 39,727.75 | 1 Piece(s) | 5 Day(s) or more | 14 | 6 | 405 | 2.6 | 80 | 2.2 | CBnM | 45 | 1100 | - | - | - | ||
₹ 36,747.58 | 1 Piece(s) | 5 Day(s) or more | 14 | 6 | 405 | 2.6 | 80 | 2.2 | D | 40 | 1100 | - | - | - | ||
₹ 36,064.49 | 1 Piece(s) | 5 Day(s) or more | 14 | 6 | 405 | 2.6 | 80 | 2.2 | CBnM | 31.75 | 1100 | - | - | - | ||
₹ 33,345.87 | 1 Piece(s) | 5 Day(s) or more | 14 | 6 | 415 | 2.6 | 80 | 2.2 | CBnM | 25.4 | 1100 | - | - | - |
Loading...
Work Material | For Both Iron and Stainless Steel | Chip | Cermet |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy