(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Air File

Air File
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,821₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Facilitates work in a narrow space.
· With deceleration gear/cam system, it has a high-speed stroke that enables speedy work.
· A swivel regulator is included which is easy to handle.
[Applications]
· For grinding of molds and small parts.

Part Number
SI4740F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 30,820.75

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Air Consumption(m3/min) 0.28 Stroke length(mm) 5 Total Length(mm) 148
Operating Air Pressure(Mpa) 0.6 Number of Strokes(rpm) 10500 Exhaust Rear
Hose Take-in Port Rc1/4 Trusco Code 404-2751 Accessories Round file, Flat file, Triangular file
Use For grinding of molds and small parts.

Please check the type/dimensions/specifications of the part SI4740F in the Air File series.