(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Roller Minico Idler Roller

Roller Minico Idler Roller

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roller Minico Idler Roller
  • Roller Minico Idler Roller
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,606₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deburring of die-cast and casting cut surfaces is possible.
There are 2 types.

Features

●Die casting, burring of the cut section can be done.
●Aluminum, brass and other nonferrous metals can be ground and polished.

Usage

●Hairline work of stainless steel. 
●Mirror finish of stainless steel.
●Scratch removal and finish polishing of metal products.
●Peeling off of coating. 
●Cleaning polishing.
●Flat/inner surface polishing of woodwork products.
●[Base Polishing] work for coa

Specification

●Compatible Model:RMB Type
●SPQ(piece):1
●Working Air Pressure: 0.6MPa
●Roller Size: Diameter 50 x Width 60mm
Part Number
RMB1-P27
RMB1-P27S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Name of Product

₹ 3,605.53

1 Piece(s) 5 Day(s) or more 321-254828Idle Roller

₹ 6,597.73

1 Piece(s) 5 Day(s) or more 321-2556120Idle Roller Set

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.6 Details Model Idle Roller Use Hairline and mirror finishes for stainless steel. Metal scratches and finishing polish removal. Cleaning polish. Flat and inner surface polishing of wood products. Polishing of scuffs on finishes.
Applicable Models RMB Type Roller Size Diameter 50 x Width 60 mm