(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Strength Minico Belt Sander 2ND Model Belt【50 Pieces Per Package】

High Strength Minico Belt Sander 2ND Model Belt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,184₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Suitable for heavy grinding of metals and die-casts.
·deburring, bead removal

Part Number
B-50235-Z60-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 7,184.09

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Dimension (Width)(mm) 50 Belt Dimension (Length)(mm) 235 Operating Air Pressure(Mpa) 0.6
Details Model Belt Particle Size (#) 60 Trusco Code 410-6687
Mass(g) 880 Use For removing burrs from woodwork, plastic, metal, non-ferrous metal, etc. Quantity in Box(Sheets) 50

Please check the type/dimensions/specifications of the part B-50235-Z60-50 in the High Strength Minico Belt Sander 2ND Model Belt series.

X
whatsapp-qr whatsapp-icon