(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm) (Part Number)

Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)
  • Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,383₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The abrasive stone in the photo is sold separately.
  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·A tool for surface grinding and chamfering work.
[Applications]
·For metal grinding, deburring, and chamfering work.

Product features and specifications

Basic specifications and features of the product

  • Angle type. The abrasive stone is not included.

Dimension that can be attached to the abrasive stone

ModelT (mm)H (mm)
AG-50, AG-50L3 to 59
AG-100S (IN), AG-100SL (IN)4 to 610
USG-4S, USG-40S4 to 610
USG-7S6 to 813
Air Angle Grinder Specification 3

Valve handle method

Air Angle Grinder Specification 1

Push type: AG-50, AG-100S, USG-40S

Air Angle Grinder Specification 2

Pull type: USG-4S, USG-7S

Standard table

Air Angle Grinder Standard table

* Data under load of air pressure 0.6 MPa (Gauge) (AG-50 and AG-50 L are under no load).
* The valve handle is a lever type.

Cautions/prohibitions

To use the air grinder safely

The following are the minimum required precautions. For details, please use in accordance with the provisions of the Industrial Safety and Health Act of Japan.

The Industrial Safety and Health Act of Japan (Act No. 57 of 1972)
Ordinance on Industrial Safety and Health of Japan (Ministry of Labor Ordinance No. 32, 1972)
Structural rules for grinding machines, etc. (March 8, 1971, Ministry of Labour Notification No. 8, Partly September 30, 1965, Ministry of Labour Notification No. 85)

Air Angle Grinder Precautions 1

1. Check the specified display on the air grinder main body and abrasive stone cover. Maximum rotational speed without load, diameter / thickness / hole diameter of grindstones that can be used, rotation direction of grindstones, maximum peripheral speed of grindstones.

Air Angle Grinder Precautions 2

2. For grinders with a speed governor (governor), periodically check the rotational speed to see if it is operating properly to maintain the normal rotational speed, and if there is an abnormality, immediately prohibit the use, please.

Air Angle Grinder Precautions 3

3. Be sure to use the specified flanges and covers for the grindstones, check whether the mounting conditions are normal, and immediately prohibit the use if there are abnormalities such as non-specified dimensions, quality defects, abrasion, or lack of parts, please.

Air Angle Grinder Precautions 4

4. Use grindstones of quality and strength that meet the regulations, and prohibit the use of grindstones that have abnormalities such as damage or deterioration.

Air Angle Grinder Precautions 5

5. Install, replace and test the grindstones in a specific safe place with a designated responsible person.
Be sure to perform a test run for 1 minute before the start of grinding work and 3 minutes after replacing the grindstones in a specific safe place to check for any abnormalities.

Air Angle Grinder Precautions 6

6. Take great care not to exceed the specified rotational speed of the grinder, and do not increase the air pressure used above the specified value to increase the rotational speed.

Air Angle Grinder Precautions 7

7. Be sure to properly attach the appropriate grindstone cover to the air grinder that uses a grindstone with a diameter of 50 mm or more.

Air Angle Grinder Precautions 8

8. Never use at a rotational speed higher than the maximum operating speed indicated on the grindstone.

Air Angle Grinder Precautions 9

9. Do not use the sides of the grindstones other than the intended purpose of the grindstones.

Part Number
USG-4S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Grindstone Size (Outer Diameter)
(mm)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Operating Air Pressure
(Mpa)
Applicable Grindstone Size (Thickness)
(mm)
Applicable Grindstone Size (Inner Diameter)
(mm)
Total Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

₹ 33,455.76

1 Piece(s) 5 Day(s) or more 100133000.60.64–615236Rc1/4211-60491650

Loading...

  1. 1
 

Basic Information

Exhaust Direction Front Main Body, Related Products Body

Please check the type/dimensions/specifications of the part USG-4S in the Air Angle Grinder (No Load Speed 7,400 to 15,000 Rpm) series.

Product variants

Part Number
AG-100S
AG-100SL-IN
AG-50L
USG-40S
USG-7S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Grindstone Size (Outer Diameter)
(mm)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Operating Air Pressure
(Mpa)
Applicable Grindstone Size (Thickness)
(mm)
Applicable Grindstone Size (Inner Diameter)
(mm)
Total Length
(mm)
Hose Take-in Port Trusco Code Mass
(g)

₹ 32,154.29

1 Piece(s) 5 Day(s) or more 100133000.50.64–615175Rc1/4211-60311000

₹ 31,434.40

1 Piece(s) 11 Day(s) or more -133000.5--15179Rc 1/4-Approx. 1,100

₹ 30,382.98

1 Piece(s) 42 Day(s) or more 5015000--4-140Rc 1/4-Approx. 630

₹ 31,521.45

1 Piece(s) 6 Day(s) or more -133000.6--15203Rc 1/4-Approx. 1,400

₹ 44,799.78

1 Piece(s) 5 Day(s) or more 18074001.10.66–822296Rc3/8211-60573000
X
whatsapp-qr whatsapp-icon