(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Die Grinder

Die Grinder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Die Grinder
  • Die Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,257₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-lightweight small type makes easy, one-handed operation possible even in narrow spaces.
[Applications]
· For hole and cut surface finishing, for chamfering of cut surfaces and spot welding surfaces, and for various fine repair work, such as modification of molds, etc.

Part Number
SPDG-72
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,256.98

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 28000 Air Consumption(m³/min) 0.2 Operating Air Pressure(Mpa) 0.6
Exhaust Direction Front Total Length(mm) 120 Chuck Inner Diameter(mm) 6
Main Body, Related Products Body Hose Take-in Port NPT1/4 Trusco Code 238-8961
Mass(g) 300

Please check the type/dimensions/specifications of the part SPDG-72 in the Die Grinder series.

X
whatsapp-qr whatsapp-icon