(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Arm Industry Bolt Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of HA-450

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    480
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    7
  • Mass(g)
    1500
  • Cutting Capacity (HRC 40 Hard Wire)(mm)
    -
  • Trusco Code
    102-0544
  • Features
    The blade is sticky and resistant to chipping.
Part Number
HA-450
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,230.20

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    480
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    7
  • Mass(g)
    1500
  • Cutting Capacity (HRC 40 Hard Wire)(mm)
    -
  • Trusco Code
    102-0544
  • Features
    The blade is sticky and resistant to chipping.

Product Description

[Features]
· The blade is sticky and resistant to chipping.
· Uses a pipe handle to achieve light weight and enhanced workability.
· Product with new JIS and JQA marks.
[Applications]
· Mainly for cutting mild steel wire and special steel material before hardening.

Specifications of HA-450

  • Main Body, Related Products
    Main Body
  • Overall Length(mm)
    480
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    7
  • Mass(g)
    1500
  • Cutting Capacity (HRC 40 Hard Wire)(mm)
    -
  • Trusco Code
    102-0544
  • Features
    The blade is sticky and resistant to chipping.
Part Number
HA-450
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,230.20

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon