Loading...

Durable Socket Double (12-Corner Type)

Brand :
TJM DESIGN

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Features

●Torsion effect absorbs the twisting of the shaft.
●Reduce the bending stress applied to the shaft by the damper effect.
●A double socket that can be used in two sizes with one.

Specification

●Across-Flats Dimension(mm):17, 21
●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):6
●Compatible with 18V impact

Materials

●Main Body: Chrome Vanadium Steel(Cr-V)

Warning

●This product has electrical conductivity.
●Please pay attention to electrical shock.
Durable Socket Double (12-Corner Type) | TJM DESIGN | MISUMI India