(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
3B1215 |
3B1710 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Opposite side dimensions (mm) |
Insertion Angle (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,311.20 |
1 Piece(s) | 5 Day(s) or more | Adapter for Impact Socket (For Electric Driver) | 12 | - | 150 | 330-2377 | 60 | ||
₹ 2,144.07 |
1 Piece(s) | 6 Day(s) or more | Impact Socket Bit (For Electric Driver) / Adapter for Impact Socket (For Electric Driver) | 6.35 ~ 17 | 17 | 100 | - | - |
[Features]
·Special steel with high durability is used for tightening with an impact wrench.
·For tightening bolts and nuts with an electric screwdriver, etc.
·Special steel (quenched) with high durability is used, and the price is reasonable.
[Applications]
·For use with impact drivers and impact wrenches.
·Tightening bolts and nuts up to M10.
·Assembly factory, maintenance, construction site.
Part Number |
---|
3B1215 |
3B1710 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Opposite side dimensions (mm) |
Insertion Angle (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,311.20 |
1 Piece(s) | 5 Day(s) or more | Adapter for Impact Socket (For Electric Driver) | 12 | - | 150 | 330-2377 | 60 | ||
₹ 2,144.07 |
1 Piece(s) | 6 Day(s) or more | Impact Socket Bit (For Electric Driver) / Adapter for Impact Socket (For Electric Driver) | 6.35 ~ 17 | 17 | 100 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy