Loading...

L Grip PRO

Brand :
SUNFLAG

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Useful for fastening screws on walls, edges, and corners.
· Can use tool bits for commercially available rechargeable screwdrivers.
· Uses strong, high accuracy bearings.
[Applications]
· Used to fasten screws on walls, edges, and corners.

Features

●Convenient for screw lock work etc., at the corner/corner of the wall.
●Commercial charging screwdriver bit can be used.
●High precision powerful bearings are used.

Specification

●Input Drive(mm):6.35
●Total Length(mm):168
●SPQ(piece):6
●Shank Diameter: 6.35mm

Accessories

●Bispita(BSP-65)