Screwdriver Cutter L 500 (Auto Lock Type)

Screwdriver Cutter L 500 (Auto Lock Type)

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· The holder is quenched, giving it the same strength as a screwdriver.
[Applications]
· Cutter for thick item cutting.

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    377-1407
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : DC-L500YBL
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    190
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Trusco Code
    377-1407
  • Mass(g)
    97

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)