(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Temperature and humidity data logger.
· Memory capacity is 16,000 data items.
· 2 year warranty.
[Applications]
· For temperature and humidity measurement.
Product Type | Thermo-hygrometer (Logger) | Temperature Measuring Range(°C) | -20 – 70 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 0.1 | Measured humidity range(%RH) | 0–100 |
Power Supply | Coin Type Lithium Battery (CR2032) x 2 pcs (Supplied) | Width(mm) | 38 | Depth(mm) | 19 |
Height(mm) | 60 | Data memory quantity | 16000 | Measurement items | Temperature, Humidity |
Application | For temperature and humidity measurement. | Features | Temperature and humidity data logger. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy