Hyperthermia Detection Miharinbo Mini

Caution
Product Description
The alarm is activated automatically by the heatstroke index. Displays heat stroke index (WBGT), temperature, and humidity simultaneously. It has 3 mount options: wall-mounting, desktop, and strapped.
Product Features and Specifications
Basic Product Specifications and Features
The Heat Stroke Index (WBGT) is an international standard defined by ISO7243/JIS Z 8504, used to assess the level of heat stress experienced by people in hot environments, including the risk of heat stroke.
This product, the Heat Stroke Index Monitor AD-5689 (Miharimbo Mini), is a compact and portable device that allows you to check both the heat stroke risk level and the heat stroke index.
To make the heat stroke index displayed by this product as close as possible to the WBGT value (heat stroke index) defined by JIS and ISO using a black globe, the wet-bulb temperature is calculated from temperature and humidity, and the heat stroke index is calculated from temperature and humidity using a proprietary calculation algorithm.
This product displays the heat stroke risk level and sets alarm values in accordance with the "Guidelines for Heat Stroke Prevention in Daily Life" established by the Japanese Society of Biometeorology.
When the heat stroke index reaches 28°C or 31°C, the alarm is automatically activated.
The alarm is notified by a buzzer sound and LED lamp.
Displays the heat stroke index risk level (four levels: Caution, Warning, Severe Warning, Danger).
Displays the heat risk level of the hot environment in four stages (in Japanese).
Can be used in three ways: wall-mounted, tabletop, or with a strap.
Patent and Certificate Information
- RoHS10 substances: Non-compliant
- Export control classification: Not applicable (Exporters must reconfirm in accordance with our country's export control laws and regulations)
- Battery: Includes one CR2032 monitor battery.
Selection Supporting Information
| Product Image | ![]() |
|---|---|
| Product Name | Heat Stroke Index Meter / Heat Stroke Index Monitor AD-5689 (Miharimbo Mini) |
| Die name | AD-5689 |
| Display items | Heat stroke index, temperature, humidity |
| Measurement items | Temperature, humidity |
| Usage Location | Indoor |
| Heat stroke index (WBGT) alarm setting function | N/A |
| Heat stroke alert display function (Caution / Warning / Strict Warning / Danger) | Provided |
| Data Recording Function | N/A |
| Time Display / Timer Function | N/A |
| Installation Method | Strap, wall-mount, tabletop |
| Power supply | Coin-type lithium battery CR2032 x 1 pc |
| External dimensions | 50 (W) x 55 (H) x 14 (D) mm |
| Mass | Approx. 25 g (including batteries) |
| JAN Code | 4981046446716 |
· Calibration certificate included
| Die name | AD5689-00A00 |
|---|---|
| JAN code | 4981046913454 |
| Image | ![]() |
![]() | |
![]() | |
![]() |
Cautions/Prohibitions
- (1) Do not use in places exposed to direct sunlight for long periods, inside sealed vehicles, or near heating appliances such as stoves.
- (2) Sudden temperature changes may cause condensation inside the device.
- (3) Using it in areas with high humidity or a lot of dust may cause malfunction.
- (4) Using it in places with strong magnetic fields or electric fields may affect this product. Avoid using these products in areas that are like those described above.
- (5) To prevent danger, avoid using it in areas where flammable gases are present.
- (6) Please use this product only indoors or outdoors in shaded areas.
- (7) If the temperature/humidity sensor is used in poor environments with dust, tobacco smoke, or various gases, impurities or dirt may adhere to the sensor surface, causing the sensor to deteriorate in a short period of time, which may result in loss of accuracy.
- *This product cannot completely prevent heatstroke. The onset of heatstroke is influenced by various factors, such as thermal environment (temperature, humidity, radiant heat), individual differences (gender, age, medical history, and health condition), and circumstances such as exercise, work, and daily activities. Before use, please fully understand the characteristics of this product and use it only as a reference. If you start to feel unwell while using this product, please take appropriate action such as moving to a cool place or consulting a doctor, regardless of the product's display.
This product does not completely prevent heatstroke.
The onset of heatstroke is influenced by various factors, such as thermal environment (temperature, humidity, radiant heat), individual differences (gender, age, medical history, and health condition), and circumstances such as exercise, work, and daily activities.
Before use, please fully understand the characteristics of this product and use it only as a reference.
If you start to feel unwell while using this product, please take appropriate action such as moving to a cool place or consulting a doctor, regardless of the product's display.
Frequently Asked Questions (FAQ)
Since it is portable, is it okay to put it in my pocket?
- We do not recommend putting it in your pocket, as it cannot measure accurately when in close contact with your body.
When does the alarm sound in Auto Mode?
- In Auto Mode, the alarm will sound when the heatstroke index reaches Severe Warning (28°C–30°C) or Danger (31°C and above).




