(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet Cleaner

Magnet Cleaner
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,366₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· With a built-in separator, the magnetic pole is structured to collect everything to the same surface, even small objects.
[Applications]
· For removing iron powder after drilling/tapping work and removing iron scraps from holes.

Features

●Regardless of the small diameter, the magnetic pole is concentrated on the same adsorption surface by incorporating a separator.
●It is a type with magnets on both ends.

Usage

●For iron powder removal after drilling and tapping, or piece of iron removal from inside the hole.

Materials

●Magnet: Alnico Magnet
●Main Body: General Structural Rolled Steel
Part Number
TMK-1015
TMK-2025
TMK-510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnet Attraction Force
(N)
Magnet Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

₹ 3,587.85

1 Piece(s) 6 Day(s) or more 20/815/10250232-100945

₹ 3,707.64

1 Piece(s) 6 Day(s) or more 70/4025/20257232-1017135

₹ 3,365.95

1 Piece(s) 6 Day(s) or more 8/110/5250232-099132
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnet Attraction Force
(N)
Magnet Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Magnet Cleaner Material: magnet Alnico Magnet Material: main unit Rolled Steel for General Structure
Application For removing iron powder after drilling/tapping work and removing iron scraps from holes. Features With a built-in separator, the magnetic pole is structured to collect everything to the same surface, even small objects.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list