Loading...

Power Magnet Clean

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    [Features]
    · Shaft is made of stainless steel and can also be used in wet environments.
    · Small size makes it optimum for slitting operations in narrow spaces.
    [Applications]
    · For processing iron filings, etc.
    · Quickly adsorbs parts and iron scraps scattered on a workbench, etc.
    · Scrap iron can be detached by pulling the lever.

    Features

    ●Since the shaft is made of stainless steel, it can be used for work around the water.

    Usage

    ●For the treatment of iron scraps etc.

    Specification

    ●Adhesion Strength(N):58
    ●Magnet Diameter(mm):26
    ●Total Length(mm):400
    ●SPQ(piece):1

    Materials

    ●Magnet: Neodymium Magnet
    ●Main Body: Stainless steel(Equivalent to SUS304)