(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Magnet Attraction Force(N) | 80 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 400 | Depth(mm) | 95 |
Height(mm) | 725~1040 | Material: magnet | Ferrite Magnet |
Material: main unit | Aluminum Alloy | Material: adsorption surface | Aluminum Alloy |
Trusco Code | 287-0703 | Mass(g) | 1800 |
Application | Attraction retrieval of iron fragments, nails, etc. | Application 2 | Recovery of shot balls at foundries |
Show More | |||
Features | Slide-on/slide-off that enables secure operation. | Features 2 | Iron scraps adhere just by rolling this across |
Features 3 | The range of extension/contraction of the handle is 725-1040 mm | - | - |
Show Less |
Loading...
Magnet Attraction Force(N) | 80 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 400 | Depth(mm) | 95 |
Height(mm) | 725~1040 | Material: magnet | Ferrite Magnet |
Material: main unit | Aluminum Alloy | Material: adsorption surface | Aluminum Alloy |
Trusco Code | 287-0703 | Mass(g) | 1800 |
Application | Attraction retrieval of iron fragments, nails, etc. | Application 2 | Recovery of shot balls at foundries |
Show More | |||
Features | Slide-on/slide-off that enables secure operation. | Features 2 | Iron scraps adhere just by rolling this across |
Features 3 | The range of extension/contraction of the handle is 725-1040 mm | - | - |
Show Less |
Loading...
Magnet Attraction Force(N) | 80 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 400 | Depth(mm) | 95 |
Height(mm) | 725~1040 | Material: magnet | Ferrite Magnet |
Material: main unit | Aluminum Alloy | Material: adsorption surface | Aluminum Alloy |
Trusco Code | 287-0703 | Mass(g) | 1800 |
Application | Attraction retrieval of iron fragments, nails, etc. | Application 2 | Recovery of shot balls at foundries |
Show More | |||
Features | Slide-on/slide-off that enables secure operation. | Features 2 | Iron scraps adhere just by rolling this across |
Features 3 | The range of extension/contraction of the handle is 725-1040 mm | - | - |
Show Less |
[Features]
· Slide-on/slide-off that enables secure operation.
· Iron scraps adhere just by rolling this across.
· The range of extension/contraction of the handle is 725-1,040 mm.
[Applications]
· Adsorption retrieval of iron fragments, nails, etc.
· Recovery of shot balls at foundries.
Loading...
Magnet Attraction Force(N) | 80 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 400 | Depth(mm) | 95 |
Height(mm) | 725~1040 | Material: magnet | Ferrite Magnet |
Material: main unit | Aluminum Alloy | Material: adsorption surface | Aluminum Alloy |
Trusco Code | 287-0703 | Mass(g) | 1800 |
Application | Attraction retrieval of iron fragments, nails, etc. | Application 2 | Recovery of shot balls at foundries |
Show More | |||
Features | Slide-on/slide-off that enables secure operation. | Features 2 | Iron scraps adhere just by rolling this across |
Features 3 | The range of extension/contraction of the handle is 725-1040 mm | - | - |
Show Less |
Loading...
Loading...
Loading...
Magnet Attraction Force(N) | 80 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 400 | Depth(mm) | 95 |
Height(mm) | 725~1040 | Material: magnet | Ferrite Magnet |
Material: main unit | Aluminum Alloy | Material: adsorption surface | Aluminum Alloy |
Trusco Code | 287-0703 | Mass(g) | 1800 |
Application | Attraction retrieval of iron fragments, nails, etc. | Application 2 | Recovery of shot balls at foundries |
Show More | |||
Features | Slide-on/slide-off that enables secure operation. | Features 2 | Iron scraps adhere just by rolling this across |
Features 3 | The range of extension/contraction of the handle is 725-1040 mm | - | - |
Show Less |
Part Number |
---|
TWMF-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 8,419.00 | 1 Piece(s) | 6 Day(s) or more |
Part Number |
---|
Magnet Attraction Force(N) | 80 | Product Type | Magnet hand | Width(mm) | 400 |
---|---|---|---|---|---|
Depth(mm) | 95 | Height(mm) | 725~1040 | Material: magnet | Ferrite Magnet |
Material: main unit | Aluminum Alloy | Material: adsorption surface | Aluminum Alloy | Trusco Code | 287-0703 |
Mass(g) | 1800 | Application | Attraction retrieval of iron fragments, nails, etc. | Application 2 | Recovery of shot balls at foundries |
Features | Slide-on/slide-off that enables secure operation. | Features 2 | Iron scraps adhere just by rolling this across | Features 3 | The range of extension/contraction of the handle is 725-1040 mm |
Please check the type/dimensions/specifications of the part TWMF-20 in the Hand magnet (with caster) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy