(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handheld Magnet With Handle, Holding Force 30 N

Handheld Magnet With Handle, Holding Force 30 N
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Magnet Attraction Force(N)30Product TypeMagnet hand
Width(mm)96Depth(mm)105
Height(mm)960Material: magnetFerrite Magnet
Material: main unitCarbon SteelMaterial: adsorption surfaceAluminum Alloy
Trusco Code287-0720Mass(g)1600
ApplicationField work, etc.Application 2Outdoor repair work, etc.
Show More
FeaturesAdsorption/release can be performed easily with single actionFeatures 2Can adsorb scattered screws, parts, iron scraps, or iron pieces.
Features 3The handle part is movable, so it can be used at any angle (0-90°). - -
Show Less

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Magnet Attraction Force(N)30Product TypeMagnet hand
Width(mm)96Depth(mm)105
Height(mm)960Material: magnetFerrite Magnet
Material: main unitCarbon SteelMaterial: adsorption surfaceAluminum Alloy
Trusco Code287-0720Mass(g)1600
ApplicationField work, etc.Application 2Outdoor repair work, etc.
Show More
FeaturesAdsorption/release can be performed easily with single actionFeatures 2Can adsorb scattered screws, parts, iron scraps, or iron pieces.
Features 3The handle part is movable, so it can be used at any angle (0-90°). - -
Show Less

Loading...

Configured Specifications

Magnet Attraction Force(N)30Product TypeMagnet hand
Width(mm)96Depth(mm)105
Height(mm)960Material: magnetFerrite Magnet
Material: main unitCarbon SteelMaterial: adsorption surfaceAluminum Alloy
Trusco Code287-0720Mass(g)1600
ApplicationField work, etc.Application 2Outdoor repair work, etc.
Show More
FeaturesAdsorption/release can be performed easily with single actionFeatures 2Can adsorb scattered screws, parts, iron scraps, or iron pieces.
Features 3The handle part is movable, so it can be used at any angle (0-90°). - -
Show Less

Product Description

[Features]
· Adsorption and release can be performed easily with a single action.
· Can adsorb scattered screws, parts, iron scraps, or iron pieces.
· The handle part is movable, so it can be used at any angle (0-90°).
· Iron chippings and iron scraps in deep places can be collected using the long handle.
· Simple operation as the structure allows adsorbate to be released when lever of the handle is pulled.
[Applications]
· For field work, etc.
· Outdoor repair work, etc.

Handheld Magnet With Handle, Holding Force 30 N
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Magnet Attraction Force(N)30Product TypeMagnet hand
Width(mm)96Depth(mm)105
Height(mm)960Material: magnetFerrite Magnet
Material: main unitCarbon SteelMaterial: adsorption surfaceAluminum Alloy
Trusco Code287-0720Mass(g)1600
ApplicationField work, etc.Application 2Outdoor repair work, etc.
Show More
FeaturesAdsorption/release can be performed easily with single actionFeatures 2Can adsorb scattered screws, parts, iron scraps, or iron pieces.
Features 3The handle part is movable, so it can be used at any angle (0-90°). - -
Show Less

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Magnet Attraction Force(N)30Product TypeMagnet hand
Width(mm)96Depth(mm)105
Height(mm)960Material: magnetFerrite Magnet
Material: main unitCarbon SteelMaterial: adsorption surfaceAluminum Alloy
Trusco Code287-0720Mass(g)1600
ApplicationField work, etc.Application 2Outdoor repair work, etc.
Show More
FeaturesAdsorption/release can be performed easily with single actionFeatures 2Can adsorb scattered screws, parts, iron scraps, or iron pieces.
Features 3The handle part is movable, so it can be used at any angle (0-90°). - -
Show Less

Features

●Since the handle part is movable, can be used at any angle(0 to 90 degrees).

Usage

●For site work etc.
●Outdoor repair work etc.

Specification

●Adhesion Strength(N):30
●W x D x H(mm):96 x 105 x 960
●SPQ(piece):8

Materials

●Magnet: Ferrite Magnet
●Main Body: Carbon Steel
●Adsorption Surface: Aluminum Alloy
Part Number
THM-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,918.47

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Magnet Attraction Force(N) 30 Product Type Magnet hand Width(mm) 96
Depth(mm) 105 Height(mm) 960 Material: magnet Ferrite Magnet
Material: main unit Carbon Steel Material: adsorption surface Aluminum Alloy Trusco Code 287-0720
Mass(g) 1600 Application Field work, etc. Application 2 Outdoor repair work, etc.
Features Adsorption/release can be performed easily with single action Features 2 Can adsorb scattered screws, parts, iron scraps, or iron pieces. Features 3 The handle part is movable, so it can be used at any angle (0-90°).

Please check the type/dimensions/specifications of the part THM-7 in the Handheld Magnet With Handle, Holding Force 30 N series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list