(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Magnet Attraction Force(N) | 40 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 100 | Depth(mm) | 100 |
Height(mm) | 180 | Material: magnet | Ferrite Magnet |
Material: main unit | ABS Resin | Material: adsorption surface | ABS Resin |
Trusco Code | 287-0690 | Mass(g) | 557 |
Application | Field Work | Application 2 | Outdoor repair |
Show More | |||
Features | Adsorption/release can be performed easily with single action | Features 2 | Ideal for collecting and organizing iron scraps scattered on the floor or mixed in media. |
Features 3 | Pulling the lever releases the magnetic force and releases the adsorbate | - | - |
Show Less |
Caution
Loading...
Magnet Attraction Force(N) | 40 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 100 | Depth(mm) | 100 |
Height(mm) | 180 | Material: magnet | Ferrite Magnet |
Material: main unit | ABS Resin | Material: adsorption surface | ABS Resin |
Trusco Code | 287-0690 | Mass(g) | 557 |
Application | Field Work | Application 2 | Outdoor repair |
Show More | |||
Features | Adsorption/release can be performed easily with single action | Features 2 | Ideal for collecting and organizing iron scraps scattered on the floor or mixed in media. |
Features 3 | Pulling the lever releases the magnetic force and releases the adsorbate | - | - |
Show Less |
Loading...
Magnet Attraction Force(N) | 40 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 100 | Depth(mm) | 100 |
Height(mm) | 180 | Material: magnet | Ferrite Magnet |
Material: main unit | ABS Resin | Material: adsorption surface | ABS Resin |
Trusco Code | 287-0690 | Mass(g) | 557 |
Application | Field Work | Application 2 | Outdoor repair |
Show More | |||
Features | Adsorption/release can be performed easily with single action | Features 2 | Ideal for collecting and organizing iron scraps scattered on the floor or mixed in media. |
Features 3 | Pulling the lever releases the magnetic force and releases the adsorbate | - | - |
Show Less |
[Features]
· Adsorption and release can be performed easily with a single action.
· Ideal for collecting and organizing iron scraps scattered on the floor or mixed into media.
· Pulling the lever releases the magnetic force and releases the adsorbate.
[Applications]
· Field work.
· Outdoor repair.
Loading...
Magnet Attraction Force(N) | 40 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 100 | Depth(mm) | 100 |
Height(mm) | 180 | Material: magnet | Ferrite Magnet |
Material: main unit | ABS Resin | Material: adsorption surface | ABS Resin |
Trusco Code | 287-0690 | Mass(g) | 557 |
Application | Field Work | Application 2 | Outdoor repair |
Show More | |||
Features | Adsorption/release can be performed easily with single action | Features 2 | Ideal for collecting and organizing iron scraps scattered on the floor or mixed in media. |
Features 3 | Pulling the lever releases the magnetic force and releases the adsorbate | - | - |
Show Less |
Caution
Loading...
Loading...
Loading...
Magnet Attraction Force(N) | 40 | Product Type | Magnet hand |
---|---|---|---|
Width(mm) | 100 | Depth(mm) | 100 |
Height(mm) | 180 | Material: magnet | Ferrite Magnet |
Material: main unit | ABS Resin | Material: adsorption surface | ABS Resin |
Trusco Code | 287-0690 | Mass(g) | 557 |
Application | Field Work | Application 2 | Outdoor repair |
Show More | |||
Features | Adsorption/release can be performed easily with single action | Features 2 | Ideal for collecting and organizing iron scraps scattered on the floor or mixed in media. |
Features 3 | Pulling the lever releases the magnetic force and releases the adsorbate | - | - |
Show Less |
Part Number |
---|
TMHM-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,678.00 | 1 Piece(s) | 6 Day(s) or more |
Part Number |
---|
Magnet Attraction Force(N) | 40 | Product Type | Magnet hand | Width(mm) | 100 |
---|---|---|---|---|---|
Depth(mm) | 100 | Height(mm) | 180 | Material: magnet | Ferrite Magnet |
Material: main unit | ABS Resin | Material: adsorption surface | ABS Resin | Trusco Code | 287-0690 |
Mass(g) | 557 | Application | Field Work | Application 2 | Outdoor repair |
Features | Adsorption/release can be performed easily with single action | Features 2 | Ideal for collecting and organizing iron scraps scattered on the floor or mixed in media. | Features 3 | Pulling the lever releases the magnetic force and releases the adsorbate |
Please check the type/dimensions/specifications of the part TMHM-10 in the Hand magnet (mini) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy