(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Buff Grinder

Buff Grinder

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      109,023₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The popular long specification was designed with an emphasis on safety and achieves both good workability and polishing power.
[Applications]
· Polish finish for machine parts and various buff polishing.

Features

●A popular long span specification that realized compatibility of usability and polishing force with a design that emphasizes safety.

Usage

●For polishing finish of machine parts and various buffing processes.

Specification

●Power(V):Three-Phase 200
●SPQ(piece):1
●Frequency: 50/60Hz Dual Purpose 
●Power Cord Length: 0.2m

Accessories

●None
Part Number
B-205T
B-255T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGrindstone dimensions (outer diameter)
(mm)
Grindstone dimensions (hole diameter)
(mm)
Grindstone dimensions (thickness)
(mm)
Revolution Frequency (50/60Hz)
(rpm)
Output
(W)
Trusco Code Mass
(g)

₹ 109,023.00

1 Piece(s) 23 Day(s) or more 20515.88353000/3600400467-414632000

₹ 151,348.00

1 Piece(s) 23 Day(s) or more 25519.05381500/1800750467-415445000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGrindstone dimensions (outer diameter)
(mm)
Grindstone dimensions (hole diameter)
(mm)
Grindstone dimensions (thickness)
(mm)
Revolution Frequency (50/60Hz)
(rpm)
Output
(W)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Buff Grinder Power Supply(V) Three-Phase 200 OP(Frequency) 50/60Hz combination
Application Polish finish for machine parts and various buff polishing. Accessory NA Specifications Frequency: both 50/60 Hz supported
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list