(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-end grinder

Double-end grinder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Double-end grinder
  • Double-end grinder
  • Double-end grinder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55,288₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Stable machining is possible without vibration or eccentricity.
[Applications]
·Sharpening of drills and cutting tools, polishing of cutlery and parts of machine tools, etc.
·Polishing of metal materials, deburring of processed products, etc.

Features

●Stable processing without vibrations and eccentricity is possible.

Usage

●For drilling, sharpening tool bits, and polishing blade or parts of machine tool.

Specification

●Power(V):Three-Phase 200
●Rotation Speed(rpm)50/60Hz:3000/3600
●SPQ(piece):1
●Frequency: 50/60Hz Dual Purpose
●Power Cord Length: 0.2m

Accessories

●Whetstone x 2 (left and right)
Part Number
SY-150T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 55,288.44

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Double-end grinder Grindstone dimensions (outer diameter)(mm) 150 Grindstone dimensions (hole diameter)(mm) 12.7
Grindstone dimensions (thickness)(mm) 16 Revolution Frequency (50/60Hz)(rpm) 3000/3600 Output(W) 200
Power Supply(V) Three-Phase 200 OP(Frequency) 50/60Hz combination Trusco Code 352-8154
Application Sharpening the blades of drills, cutting tools, etc., and polishing edged tools, parts of machine tools, etc. Accessory 2 grindstones (left and right) Specifications Frequency: both 50/60 Hz supported
Mass(g) 14500