(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chainsaw Sharpener Spare Blade【2 Pieces Per Package】

Chainsaw Sharpener Spare Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Polishing can be done while it remains mounted onto the chamber.
· Provides easy and accurate polishing using the angle guide.
[Applications]
· For repolishing a chain saw.

Part Number
N-821-50
N-821-51
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMajor Diameter
(mm)
Trusco Code Mass
(g)

₹ 1,125.22

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 4290-544218

₹ 1,125.98

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 4.8290-545120
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMajor Diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Other Power Single-Phase 100 V Motor Rated Power Consumption 100W
Grain Size(#) 150 Length(mm) 20 Quantity per Package(Piece) 2
Use For repolishing a chain saw. Motor Rated Time 15 minute
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list