(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silicone Rubber Heater

Silicone Rubber Heater
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      705,882₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Flexible, thin, planar heating element that replaces conventional metal heaters.

Part Number
SBH2135
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 705,881.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Band Heater Power(V) Single-phase 100 Capacity(KW) 0.12
Power Density(W/cm2) 0.6 Continuous Operating Temperature(°C) 200 Width x Length 100X0.20
JAN Code 4560123710713 Trusco Code 282-8120 Mass(g) 53
Features Thin type flat heating element that is flexible and can be used to replace conventional metal heaters. Nickel alloy resistance wire is patterned for safe use. Use Insulation of tank and pipe, prevention of freezing of oil tank, heat seal of paper/plastic, etc. Various uses for body heating / metal heating / freezing and coagulation prevention. Power Cord Length 300 mm (Lead Wire)
Thermostat NA Thickness(mm) 1.5 Maximum Operating Temperature(°C) 250

Please check the type/dimensions/specifications of the part SBH2135 in the Silicone Rubber Heater series.

X
whatsapp-qr whatsapp-icon