HGGCNV4T HG Coated Carbide NewVictory 4-Flute Blade

HGGCNV4T HG Coated Carbide NewVictory 4-Flute Blade

Machining is possible with a wide range of materials, from raw materials to hardened steel.

[Features]
· A general-purpose 4-flute type with pin angle specification.
· Excellent chip discharge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HGGCNV4T-2
HGGCNV4T-3
HGGCNV4T-4
HGGCNV4T-5
HGGCNV4T-6
HGGCNV4T-8
HGGCNV4T-10
HGGCNV4T-12
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance
(mm)
8 Day(s) or more 264450~-0.02
8 Day(s) or more 386450~-0.02
8 Day(s) or more 4116450~-0.02
8 Day(s) or more 5136500~-0.02
8 Day(s) or more 6156500~-0.02
8 Day(s) or more 8168550~-0.02
8 Day(s) or more 102010650~-0.02
8 Day(s) or more 122412750~-0.02

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)