(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flexible Cable Secondary Side Line (with Holder / Round Terminal)

Flexible Cable Secondary Side Line (with Holder / Round Terminal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,385₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
? Uses flexible and strong natural rubber for excellent durability against impact and abrasion and offers especially good dielectric strength.
[Applications]
? For use as an arc welding secondary cable (welding side).

Part Number
TCT-2210KH
TCT-3810KH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable current
(A)
Wire used
(mm2)
Trusco Code Mass
(g/Set)

₹ 14,384.93

1 Piece(s) 5 Day(s) or more 100 - 170WCT-22326-59353800

₹ 22,080.02

1 Piece(s) 5 Day(s) or more 170 - 240WCT-38326-59435800

Loading...

  1. 1

Basic Information

Product Type Cabtyre Cable Cable(m) 10 Application Works as a secondary arc welder cable (welding side).
Material Conductive Wire Natural Rubber / Conductor Accessory Welding Rod Holder (TEH-300) φ8 Round Terminal (Insulating Cap)