• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Diamond Grindstone

Diamond Grindstone

[Features]
· Grinding can be done precisely and at a speed 10 times faster than the conventional grindstones.
· No clogging issues as with conventional grindstones.
· It does not require horizontal correction, unlike conventional grindstones.
· Since it is NC-shaved, it will always be leveled.
[Applications]
· Polishing of carbide, forged steel and ceramics.
· Mill scaling of forged steel.
· Sharpening and angle indexing of plane blades.
· For sharpening of kitchen knives, scissors, chisels, etc.
· Processing of glass, ceramics, shells, etc.

Features

●Grind accurately at a speed 10 times faster or more than conventional grindstones.

Usage

●Polishing of carbide, hardened steel and ceramics, etc.
●Removal of black layer of hardened steel.
●Plane blade reversing, angle setting.

Specification

●L x W x Thickness(mm):210 x 75 x 11

Materials

●Abrasive: Diamond
●Main Body: Carbon Steel for Standard Structures(SS400)

Accessories

●Rust removal, Wheel head

Warning

●Please wash the shavings and other things cleanly and please keep the whole rust after use.
●Do not use steel materials that are not quenched.
●Please sharpen lightly with the feeling of sharpening the razor.
Part Number
TAB-07
TAB-10
TAB-12
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Trusco Code Mass
(g)
Abrasive material Main Body Accessory Features Application
6 Day(s) or more 700272-50372060DiamondCarbon Steel for General Structure (SS400)Rust removal liquid, grindstone tableGrinding can be done precisely and at a speed 10 times faster than the conventional grindstones.Polishing of carbide, forged steel and ceramics. Mill scaling of forged steel. Sharpening and angle indexing of plane blades.
6 Day(s) or more 1000272-50452060DiamondCarbon Steel for General Structure (SS400)Rust removal liquid, grindstone tableGrinding can be done precisely and at a speed 10 times faster than the conventional grindstones.Polishing of carbide, forged steel and ceramics. Mill scaling of forged steel. Sharpening and angle indexing of plane blades.
6 Day(s) or more 1200272-50532060DiamondCarbon Steel for General Structure (SS400)Rust removal liquid, grindstone tableGrinding can be done precisely and at a speed 10 times faster than the conventional grindstones.Polishing of carbide, forged steel and ceramics. Mill scaling of forged steel. Sharpening and angle indexing of plane blades.

Loading...

  1. 1

Basic Information

Product Type Diamond Grindstone Length(mm) 210 Width(mm) 75
Thickness(mm) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)