(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
General Steam Pressure Gauge (B Type Vertical Type / ø100)

General Steam Pressure Gauge (B Type Vertical Type / ø100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features outstanding durability.
· Can be used with vapor.
· JIS B 7505-1 standard product.
· Items with various performances can be manufactured depending on the application.

Part Number
BMT3/8X100X0.1MPA
BMT3/8X100X0.4MPA
BMT3/8X100X0.5MPA
BMT3/8X100X0.6MPA
BMT3/8X100X0.16MPA
BMT3/8X100X0.25MPA
BMT3/8X100X1MPA
BMT3/8X100X1.6MPA
BMT3/8X100X2MPA
BMT3/8X100X2.5MPA
G421-211-M-0.1MP
G421-211-M-0.4MP
G421-211-M-0.5MP
G421-211-M-0.6MP
G421-211-M-0.16MP
G421-211-M-0.25MP
G421-211-M-1MP
G421-211-M-1.6MP
G421-211-M-2MP
G421-211-M-2.5MP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

₹ 5,042.11

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.1--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.4--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.5--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.6--OtherFor Steam---φ100----BMT3/8

₹ 5,042.11

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.16--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.25--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 11 Day(s) or more General Pressure Gauge0 ~ 1.0--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 1.6--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 2.0--OtherFor Steam---φ100----BMT3/8

₹ 4,628.24

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 2.5--OtherFor Steam---φ100----BMT3/8

₹ 4,478.87

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.10.002BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×0.10MPa326-0054B520-

₹ 4,133.31

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.40.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×0.40MPa326-0071B520-

₹ 4,133.31

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.50.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×0.50MPa326-0089B520-

₹ 4,133.31

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.60.01BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×0.60MPa326-0097B520-

₹ 4,478.87

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.160.005BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×0.16MPa326-0046B520-

₹ 4,133.31

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.250.005BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×0.25MPa326-0062B520-

₹ 4,133.31

1 Piece(s) 11 Day(s) or more General Steam Pressure Gauge0 ~ 1.00.02BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×1.00MPa326-0119B520-

₹ 4,133.31

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 1.60.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×1.60MPa326-0101B520-

₹ 4,133.31

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 2.00.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×2.00MPa326-0135B520-

₹ 4,133.31

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 2.50.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BMT3/8×100×2.50MPa326-0127B520-

Loading...

  1. 1

Basic Information

Standard JIS B7505-1
X
whatsapp-qr whatsapp-icon