(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
General Steam Pressure Gauge (A Type Vertical Type / ø60)

General Steam Pressure Gauge (A Type Vertical Type / ø60)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features outstanding durability.
· Can be used with vapor.
· JIS B 7505-1 standard product.
· Items with various performances can be manufactured depending on the application.

Part Number
AMT1/4X60X0.1MPA
AMT1/4X60X0.4MPA
AMT1/4X60X0.5MPA
AMT1/4X60X0.6MPA
AMT1/4X60X0.16MPA
AMT1/4X60X0.25MPA
AMT1/4X60X1MPA
AMT1/4X60X1.6MPA
AMT1/4X60X2MPA
AMT1/4X60X2.5MPA
G211-111-M-0.1MP
G211-111-M-0.4MP
G211-111-M-0.5MP
G211-111-M-0.6MP
G211-111-M-0.16MP
G211-111-M-0.25MP
G211-111-M-1MP
G211-111-M-1.6MP
G211-111-M-2MP
G211-111-M-2.5MP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

₹ 2,972.75

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.1--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.4--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.5--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.6--OtherFor Steam---φ60----AMT1/4

₹ 2,972.75

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.16--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 0.25--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 1.0--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 1.6--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 6 Day(s) or more General Pressure Gauge0 ~ 2.0--OtherFor Steam---φ60----AMT1/4

₹ 2,477.16

1 Piece(s) 8 Day(s) or more General Pressure Gauge0 ~ 2.5--OtherFor Steam---φ60----AMT1/4

₹ 2,635.75

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.10.005BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×0.10MPa325-9374A180-

₹ 2,170.98

1 Piece(s) 5 Day(s) or more General Steam Pressure Gauge0 ~ 0.40.02BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×0.40MPa325-9391A180-

₹ 2,170.98

1 Piece(s) 5 Day(s) or more General Steam Pressure Gauge0 ~ 0.50.02BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×0.50MPa325-9404A180-

₹ 2,170.98

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.60.02BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×0.60MPa325-9412A180-

₹ 2,586.18

1 Piece(s) 5 Day(s) or more General Steam Pressure Gauge0 ~ 0.160.005BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×0.16MPa325-9366A180-

₹ 2,220.53

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 0.250.01BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×0.25MPa325-9382A180-

₹ 2,220.53

1 Piece(s) 5 Day(s) or more General Steam Pressure Gauge0 ~ 1.00.05BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×1.00MPa325-9439A180-

₹ 2,170.98

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 1.60.05BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×1.60MPa325-9421A180-

₹ 2,170.98

1 Piece(s) 8 Day(s) or more General Steam Pressure Gauge0 ~ 2.00.1BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×2.00MPa325-9455A180-

₹ 2,170.98

1 Piece(s) 5 Day(s) or more General Steam Pressure Gauge0 ~ 2.50.1BrassConstant Pressure Measurement of Gas or Liquid-±2.5% FS60G1/4B-AMT1/4×60×2.50MPa325-9447A180-

Loading...

  1. 1

Basic Information

Standard JIS B7505-1
X
whatsapp-qr whatsapp-icon