(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Purpose Pressure Gauge (B Type Vertical / Diameter ø100)

General Purpose Pressure Gauge (B Type Vertical / Diameter ø100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,030₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The case and cover are electrodeposited for exceptional corrosion resistance.
· It can be used for any of three fluids for pressure gauges (air, oil, water).
· JIS B 7505-1 standard product.

Part Number
BT3/8X100X0.1MPA
BT3/8X100X0.4MPA
BT3/8X100X0.5MPA
BT3/8X100X0.6MPA
BT3/8X100X1MPA
BT3/8X100X1.6MPA
BT3/8X100X2MPA
BT3/8X100X2.5MPA
BT3/8X100X4MPA
BT3/8X100X6MPA
BT3/8X100X10MPA
BT3/8X100X-0.1MPA
S-42-0MP
S-42-0.1MP
S-42-0.4MP
S-42-0.5MP
S-42-0.6MP
S-42-0.16MP
S-42-0.25MP
S-42-1MP
S-42-1.6MP
S-42-2MP
S-42-2.5MP
S-42-4MP
S-42-6MP
S-42-10MP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

₹ 2,477.16

1 Piece(s) 8 Day(s) or more 0 ~ 0.1------φ100----BT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 0.4------φ100----BT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 0.5------φ100----BT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 0.6------φ100----BT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 1.0------φ100----BT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 1.6------φ100----BT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 2.0------φ100----BT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 2.5------φ100----BT3/8

₹ 2,724.96

1 Piece(s) 8 Day(s) or more 0 ~ 4.0------φ100----BT3/8

₹ 3,469.65

1 Piece(s) 8 Day(s) or more 0 ~ 6.0------φ100----BT3/8

₹ 3,469.65

1 Piece(s) 8 Day(s) or more 0 ~ 10------φ100----BT3/8

₹ 2,477.16

1 Piece(s) 8 Day(s) or more ---Pressure Range (MPa): -0.1 – 0.1---φ100----BT3/8

₹ 2,307.55

1 Piece(s) 8 Day(s) or more -0.1 ~ 00.002Brass-±1.6% FS100G3/8B-BT3/8×100×-0.10MPa308-3942B470-

₹ 2,357.11

1 Piece(s) 8 Day(s) or more 0 ~ 0.10.002Brass-±1.6% FS100G3/8B-BT3/8×100×0.10MPa308-3829B470-

₹ 2,030.29

1 Piece(s) 5 Day(s) or more 0 ~ 0.40.01Brass-±1.6% FS100G3/8B-BT3/8×100×0.40MPa308-3853B470-

₹ 2,030.29

1 Piece(s) 8 Day(s) or more 0 ~ 0.50.01Brass-±1.6% FS100G3/8B-BT3/8×100×0.50MPa308-3861B470-

₹ 2,030.29

1 Piece(s) 8 Day(s) or more 0 ~ 0.60.01Brass-±1.6% FS100G3/8B-BT3/8×100×0.60MPa308-3870B470-

₹ 2,307.55

1 Piece(s) 8 Day(s) or more 0 ~ 0.160.005Brass-±1.6% FS100G3/8B-BT3/8×100×0.16MPa308-3837B470-

₹ 2,030.29

1 Piece(s) 8 Day(s) or more 0 ~ 0.250.005Brass-±1.6% FS100G3/8B-BT3/8×100×0.25MPa308-3845B470-

₹ 2,079.85

1 Piece(s) 8 Day(s) or more 0 ~ 1.00.02Brass-±1.6% FS100G3/8B-BT3/8×100×1.00MPa308-3888B470-

₹ 2,030.29

1 Piece(s) 8 Day(s) or more 0 ~ 1.60.05Brass-±1.6% FS100G3/8B-BT3/8×100×1.60MPa321-4249B470-

₹ 2,030.29

1 Piece(s) 8 Day(s) or more 0 ~ 2.00.05Brass-±1.6% FS100G3/8B-BT3/8×100×2.00MPa308-3896B470-

₹ 2,030.29

1 Piece(s) 5 Day(s) or more 0 ~ 2.50.05Brass-±1.6% FS100G3/8B-BT3/8×100×2.50MPa308-3900B470-

₹ 2,516.49

1 Piece(s) 8 Day(s) or more 0 ~ 4.00.1Brass-±1.6% FS100G3/8B-BT3/8×100×4.00MPa308-3918B470-

₹ 3,139.31

1 Piece(s) 8 Day(s) or more 0 ~ 6.00.1Brass-±1.6% FS100G3/8B-BT3/8×100×6.00MPa308-3926B470-

₹ 3,139.31

1 Piece(s) 8 Day(s) or more 0 ~ 100.2Brass-±1.6% FS100G3/8B-BT3/8×100×10.00MPa308-3934B470-

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Standard JIS B7505-1 Application Constant Pressure Measurement of Gas or Liquid