• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/9 to 2:30 (IST) 24/9/2018. We apologize for the inconvenience.

Round bubble tube

Round bubble tube

[Features]
· Can be mounted on equipment.
[Applications]
· Horizontal measurement.

Part Number

Configured Part Number is shown.

Part Number
R11
R11M
R11T
R12
R12M
R12T
R13
R13M
R13T
R16
R16M
R16T
R20
R20M
R20T
R25
R25M
R25T
Part NumberVolume DiscountDays to ShipMagnet Height
(mm)
Diameter
(mm)
Sensitivity Trusco Code Mass
(g)
Application Main Body Material
5 Day(s) or more NA8.5111.00mm/m=0.0573°410-57371Horizontal measurement.Acrylic Resin (PMMA)-
5 Day(s) or more 1-Surface9.7111.00mm/m=0.0573°410-57451Horizontal measurement.-Gum Magnet
5 Day(s) or more NA11.5281.00mm/m=0.0573°410-57537Horizontal measurement.-Holder: Aluminum alloy
5 Day(s) or more NA8.5120.50mm/m=0.0286°410-57611Horizontal measurement.Acrylic Resin (PMMA)-
7 Day(s) or more 1-Surface9.7120.50mm/m=0.0286°410-57701Horizontal measurement.-Gum Magnet
5 Day(s) or more NA11.5280.50mm/m=0.0286°410-57886Horizontal measurement.-Holder: Aluminum alloy
5 Day(s) or more NA8131.50mm/m=0.0859°410-57961Horizontal measurement.Acrylic Resin (PMMA)-
5 Day(s) or more 1-Surface9.2131.50mm/m=0.0859°410-58001Horizontal measurement.-Gum Magnet
5 Day(s) or more NA11.5281.50mm/m=0.0859°410-58186Horizontal measurement.-Holder: Aluminum alloy
5 Day(s) or more NA8.5160.50mm/m=0.0286°410-58262Horizontal measurement.Acrylic Resin (PMMA)-
7 Day(s) or more 1-Surface9.7160.50mm/m=0.0286°410-58342Horizontal measurement.-Gum Magnet
5 Day(s) or more NA11.5330.50mm/m=0.0286°410-58428Horizontal measurement.-Holder: Aluminum alloy
5 Day(s) or more NA8.5200.50mm/m=0.0286°410-58513Horizontal measurement.Acrylic Resin (PMMA)-
7 Day(s) or more 1-Surface9.7200.50mm/m=0.0286°410-58694Horizontal measurement.-Gum Magnet
5 Day(s) or more NA11.5370.50mm/m=0.0286°410-587710Horizontal measurement.-Holder: Aluminum alloy
5 Day(s) or more NA8.5250.50mm/m=0.0286°410-58854Horizontal measurement.Acrylic Resin (PMMA)-
7 Day(s) or more 1-Surface9.7250.50mm/m=0.0286°410-58936Horizontal measurement.-Gum Magnet
5 Day(s) or more NA11.5420.50mm/m=0.0286°410-590713Horizontal measurement.--

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Round)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)