(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital level DIG-600M

Digital level DIG-600M
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· 4 selectable modes. High-precision type that displays in 0.05° increments.
· Excellent item that can be used either on the measurement surface with the magnet, or the measurement surface with the V groove.
[Applications]
· Horizontal measurement.

Digital level DIG-600M
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
DIG-600M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,274.02

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Digital Level gauge Length(mm) 600 Magnet 2 Places
Height(mm) 56 Thickness(mm) 26 Trusco Code 405-0550
Use Horizontal measurement. Body Aluminum Bubble Tube Acrylic Resin (PMMA)
Power Supply Coin Type Lithium Battery (CR2032) x 2 pc (Supplied) Bubble Tube Accuracy ±1.7 mm/m = within ±0.0984 ° Bubble Tube Sensitivity 0.57mm/m=0.0328°
Mass(g) 560
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language