(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
(Merry) Spare Blade for Air Scissors

(Merry) Spare Blade for Air Scissors

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) Spare Blade for Air Scissors
  • (Merry) Spare Blade for Air Scissors
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,272₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A single-blade move air cutter spare blades.
Straight blade type.
Suitable for cutting strips of steel, resin, etc.

 
Part Number
NO100S
NO200S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Model Trusco Code Mass
(g)

₹ 8,271.98

1 Piece(s) 5 Day(s) or more AS100/ASP150292-5672120

₹ 8,282.24

1 Piece(s) 5 Day(s) or more AS200/ASP250292-5681140

Loading...

  1. 1

Basic Information

Product Type Air Scissors Type Spare Blade for Air Scissors Application For cutting of belt-shaped thin metal and resin plates.
X
whatsapp-qr whatsapp-icon