(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Merry) Plate Shears

(Merry) Plate Shears

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) Plate Shears
  • (Merry) Plate Shears
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The cut ends are clean because there is no distortion.
[Applications]
·For cutting iron plates, copper plates, brass plates, wire nets, rubber plates, resin plates, carpets, etc.

Features

●Because the strain does not appear, the cut is beautiful.

Usage

●For cutting of iron plate, copper plate, brass plate, wire gauze, rubber plate, resin plate, carpet etc.

Specification

●Working Air Pressure(MPa):0.5 to 0.6
●Hose Mounting Port:G1/4(without coupler)

*** Remark : Blade is sold separately ***
Blade for PSH-05
Code : E250     Straight blade Use for Iron plate 0.6 mm
Code : E250S   Curved blade Use for Aluminum Plate 0.8 mm
Code : E300H   Straight blade with high tip.Use for Rubber plate 2.0 mm
                          Straight blade with Use for Resin plate 2.0 mm

Blade for PSH-10
Code : E300     Straight blade Use for Iron plate 1.2 mm
Code : E300S   Curved blade Use for Aluminum Plate 1.2 mm
Code : E300ZN Straight blade with carbide tip.Use for Resin plate 2.5 mm
Code : E300H   Straight blade with high tip.Use for Rubber plate 3.0 mm


 
Part Number
PSH-05
PSH-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Air Consumption Amount
(m³/min)
Cutting Performance
(mm)
Trusco Code Mass
(g)

₹ 36,526.38

1 Piece(s) 5 Day(s) or more 1910.300.6104-1487700

₹ 43,098.47

1 Piece(s) 5 Day(s) or more 2250.451.2104-14951230

Loading...

  1. 1

Basic Information

Product Type Air Scissors Operating Air Pressure(Mpa) 0.5 to 0.6 Hose Inlet G1/4
Application For cutting iron plate, copper plate, brass plate, wire mesh, rubber plate, resin plate, carpet, and more.
X
whatsapp-qr whatsapp-icon